KSRO2-500
Module 2, 500mm Mild Steel Round Rack
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $105.62 | 6 wks |
10 - 24 | $101.8 | 6 wks |
25 - 49 | $97.98 | 7 wks |
50 - 99 | $94.14 | 7 wks |
100+ | Request for Quote |
$105.62
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Height | 20 |
---|---|
Length With Tooth | 158 |
Material | Carbon Steel |
Module (or c.p.) | 2 |
Overall Length | 505 mm |
Pitch Height (P) | 18 |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |
Shaft Dia. | 20 |