KSRO2-1000

Module 2, 1000mm Mild Steel Round Rack
Qty Range Price/Unit Ships Within
1 - 9 $178.61 2 wks
10 - 24 $171.4 2 wks
25 - 49 $164.25 3 wks
50 - 99 $157.18 3 wks
100+ Request for Quote
$178.61

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Height 20
Length With Tooth 318
Material Carbon Steel
Module (or c.p.) 2
Overall Length 1010 mm
Pitch Height (P) 18
Pressure Angle (°) 20 °
Quality Class Commercial
Shaft Dia. 20

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team