KSRHFD2-1000R
Module 2, 1000mm Right Handed Mild Steel Helical Rack with Mounting Holes
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $256.06 | 3 wks |
| 10 - 24 | $247.46 | 3 wks |
| 25 - 49 | $246.25 | 4 wks |
| 50 - 99 | $237.38 | 4 wks |
| 100+ | Request for Quote |
$256.06
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Face Width (B) | 16 |
|---|---|
| Finish Type | With Mounting Holes |
| Helix Direction | Right |
| Module | 2.0 |
| Mounting Hole Size | M6 |
| Number of Mounting Holes | 6 |
| Pitch Height (D) | 23.0 |
| Pressure Angle (°) | 20 ° |
| Quality Class / Material | Commercial / Carbon Steel |
| Stock Length (A) | 1000 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities