KSRHEF3-1000R

Module 3, 1000 mm, RIght-Handed, S45C Steel, Black Oxide Coated Helical Racks
Qty Range Price/Unit Ships Within
1 - 9 $304.00 5 wks
10 - 24 $292.08 5 wks
25 - 49 $281.06 5 wks
50 - 99 $270.84 5 wks
100+ Request for Quote
$304.00

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Face Width (B) 29
Finish Type Plain
Helix Direction Right
Module 3
Mounting Hole Size -
Number of Mounting Holes -
Pitch Height (D) 26
Pressure Angle (°) 20 °
Quality Class / Material Commercial / S45C Steel, Black Oxide Coating
Stock Length (A) 1000

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team