KSRHEF2-1000R
Module 2, 1000 mm, RIght-Handed, S45C Steel, Black Oxide Coated Helical Racks
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $229.78 | 11 wks |
10 - 24 | $220.76 | 11 wks |
25 - 49 | $212.43 | 11 wks |
50 - 99 | $204.71 | 11 wks |
100+ | Request for Quote |
$229.78
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Face Width (B) | 24 |
---|---|
Finish Type | Plain |
Helix Direction | Right |
Module | 2 |
Mounting Hole Size | - |
Number of Mounting Holes | - |
Pitch Height (D) | 22 |
Pressure Angle (°) | 20 ° |
Quality Class / Material | Commercial / S45C Steel, Black Oxide Coating |
Stock Length (A) | 1000 |