KSRH3-500R
Module 3, 500mm Right Handed Mild Steel Helical Rack
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $169.00 | 6 wks |
| 10 - 24 | $162.97 | 6 wks |
| 25 - 49 | $156.99 | 7 wks |
| 50 - 99 | $151.08 | 7 wks |
| 100+ | Request for Quote |
$169.00
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Face Width (B) | 35 |
|---|---|
| Finish Type | Plain |
| Helix Direction | Right |
| Module | 3.0 |
| Mounting Hole Size | - |
| Number of Mounting Holes | - |
| Pitch Height (D) | 32.0 |
| Pressure Angle (°) | 20 ° |
| Quality Class / Material | Commercial / Carbon Steel |
| Stock Length (A) | 500 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities