KSRH2-100R

Module 2, 100mm Right Handed Mild Steel Helical Rack
Qty Range Price/Unit Ships Within
1 - 9 $26.80 2 wks
10 - 24 $25.75 2 wks
25 - 49 $24.71 3 wks
50 - 99 $23.67 3 wks
100+ Request for Quote
$26.80

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Face Width (B) 25
Finish Type Plain
Helix Direction Right
Module 2.0
Mounting Hole Size -
Number of Mounting Holes -
Pitch Height (D) 23.0
Pressure Angle (°) 20 °
Quality Class / Material Commercial / Carbon Steel
Stock Length (A) 100

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team