KSRGFD2-1000J
Module 2, 1000mm Hardened Ground Carbon Steel Rack with Black Oxide Coating, Finished Ends and Tapped Holes.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $914.51 | 3 wks |
| 10 - 24 | $875.59 | 3 wks |
| 25 - 49 | $839.85 | 3 wks |
| 50 - 99 | $806.92 | 4 wks |
| 100+ | Request for Quote |
$914.51
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Face Width (B) | 20mm |
|---|---|
| Material | Hardened Carbon Steel |
| Module | 2 |
| Mounting Screw Size | M6 |
| Number of Mounting Holes | 6 |
| Pitch Height (D) | 23mm |
| Pressure Angle (°) | 20° |
| Quality Class | Commercial |
| Stock Length (A) | 1000mm |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities