KSRGF3-500
Module 3, 500mm Hardened Mild Steel Rack with Finished Ends
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $408.30 | 3 wks |
| 10 - 24 | $393.37 | 3 wks |
| 25 - 49 | $390.13 | 4 wks |
| 50 - 99 | $374.73 | 4 wks |
| 100+ | Request for Quote |
$408.30
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Face Width (B) | 30 |
|---|---|
| Material | Hardened Ground Steel |
| Module | 3 |
| Pitch Height (D) | 32 |
| Pressure Angle (°) | 20 ° |
| Quality Class | Commercial |
| Stock Length (A) | 500 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities