KSRGCPFD15-500J
Circular Pitch 15 - 500mm Hardened Mild Steel Rack with Mounting Holes
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $528.49 | 11 wks |
| 5+ | $520.39 | 11 wks |
$528.49
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Face Width (B) | 50 |
|---|---|
| Material | Hardened Carbon Steel |
| Module | 4.775 |
| Mounting Screw Size | M14 |
| Number of Mounting Holes | 3 |
| Pitch Height (D) | 45.2 |
| Pressure Angle (°) | 20 ° |
| Quality Class | Commercial |
| Stock Length (A) | 500 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities