KSRFK1-500J
Module 1, 500mm Carbon Steel (S45C) Rack with Bolt Holes.
To order standard gears with keyways and/or tapped holes, add a J after the catalog number.
Click the Submit an RFQ button to request a standard part with a secondary operation.
Bore size will be limited to a certain range per part, please check the PDF for availability. Custom parts are non-returnable and non-refundable.
To order standard gears with keyways and/or tapped holes, add a J after the catalog number.
Click the Submit an RFQ button to request a standard part with a secondary operation.
Bore size will be limited to a certain range per part, please check the PDF for availability. Custom parts are non-returnable and non-refundable.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $101.86 | 3 wks |
| 10 - 24 | $97.53 | 3 wks |
| 25 - 49 | $93.55 | 3 wks |
| 50 - 99 | $89.88 | 3 wks |
| 100+ | Request for Quote |
$101.86
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Face Width (B) | 10 |
|---|---|
| Material | Carbon Steel |
| Module | 1.000 |
| Mounting Screw Size | M10 |
| Number of Mounting Holes | 4 |
| Pitch Height (D) | 11.0 |
| Pressure Angle (°) | 20 ° |
| Quality Class | Commercial |
| Stock Length (A) | 500 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities