KSRFD6-1000HJ
Module 6, 1000mm Hardened Mild Steel Rack with Mounting Holes
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $1382.70 | 3 wks |
| 10 - 24 | $1323.86 | 3 wks |
| 25 - 49 | $1269.82 | 3 wks |
| 50 - 99 | $1220.03 | 3 wks |
| 100+ | Request for Quote |
$1,382.70
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Face Width (B) | 60 |
|---|---|
| Material | Carbon Steel |
| Module | 6.000 |
| Mounting Screw Size | M16 |
| Number of Mounting Holes | 5 |
| Pitch Height (D) | 54.0 |
| Pressure Angle (°) | 20 ° |
| Quality Class | Commercial |
| Stock Length (A) | 1000 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities