KSRFD4-2000
Module 4, 2000mm Mild Steel Rack with Mounting Holes
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $769.39 | 3 wks |
| 10 - 24 | $747.44 | 3 wks |
| 25 - 49 | $725.49 | 4 wks |
| 50 - 99 | $703.55 | 4 wks |
| 100+ | Request for Quote |
$769.39
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Face Width (B) | 40 |
|---|---|
| Material | Carbon Steel |
| Module | 4.000 |
| Mounting Screw Size | M12 |
| Number of Mounting Holes | 12 |
| Pitch Height (D) | 41.0 |
| Pressure Angle (°) | 20 ° |
| Quality Class | Commercial |
| Stock Length (A) | 2000 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities