KSRFD4-1000HLJ
Module 4, 1000mm Laser Hardened Mild Steel Rack with Mounting Holes
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $441.73 | 5 wks |
| 10 - 24 | $430.95 | 5 wks |
| 25 - 49 | $410.91 | 5 wks |
| 50 - 99 | $392.65 | 6 wks |
| 100+ | $368.11 | 6 wks |
$441.73
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Face Width (B) | 40mm |
|---|---|
| Material | Laser Hardened Carbon Steel |
| Module | 4 |
| Mounting Screw Size | M12 |
| Number of Mounting Holes | 6 |
| Pitch Height (D) | 41mm |
| Pressure Angle (°) | 20° |
| Quality Class | Precision |
| Stock Length (A) | 1000mm |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities