KSRFD2-1000
Module 2, 1000mm Mild Steel Rack with Mounting Holes
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $186.45 | 3 wks |
| 10 - 24 | $180.22 | 3 wks |
| 25 - 49 | $173.99 | 4 wks |
| 50 - 99 | $167.77 | 4 wks |
| 100+ | Request for Quote |
$186.45
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Face Width (B) | 20 |
|---|---|
| Material | Carbon Steel |
| Module | 2.000 |
| Mounting Screw Size | M6 |
| Number of Mounting Holes | 6 |
| Pitch Height (D) | 23.0 |
| Pressure Angle (°) | 20 ° |
| Quality Class | Commercial |
| Stock Length (A) | 1000 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities