KSRCPFD15-1000HLJ
Module 15, 1000mm Laser Hardened Carbon Steel (S45C) Rack with Mounting Holes.
To order standard gears with keyways and/or tapped holes, add a J after the catalog number. This is a semi-custom part.
Click the Submit an RFQ button to request a standard part with a secondary operation.
Bore size will be limited to a certain range per part, please check the PDF for availability. Custom parts are non-returnable and non-refundable.
To order standard gears with keyways and/or tapped holes, add a J after the catalog number. This is a semi-custom part.
Click the Submit an RFQ button to request a standard part with a secondary operation.
Bore size will be limited to a certain range per part, please check the PDF for availability. Custom parts are non-returnable and non-refundable.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $625.60 | 3 wks |
| 10 - 24 | $610.34 | 3 wks |
| 25 - 49 | $581.95 | 3 wks |
| 50 - 99 | $556.09 | 4 wks |
| 100+ | $521.33 | 4 wks |
$625.60
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Face Width (B) | 50mm |
|---|---|
| Material | Laser-Hardened Carbon Steel |
| Module | 15 |
| Mounting Screw Size | M14 |
| Number of Mounting Holes | 5 |
| Pitch Height (D) | 45.23mm |
| Pressure Angle (°) | 20° |
| Quality Class | Commercial |
| Stock Length (A) | 1005mm |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities