KSRCPF5-1000H
Circular Pitch 5 - 1000mm Hardened Mild Steel Rack with Finished Ends
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $270.77 | 3 wks |
| 10 - 24 | $259.25 | 3 wks |
| 25 - 49 | $248.66 | 4 wks |
| 50 - 99 | $238.91 | 4 wks |
| 100+ | Request for Quote |
$270.77
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Face Width (B) | 15 |
|---|---|
| Material | Heat-Treated Hardened Carbon Steel |
| Module | 1.591 |
| Pitch Height (D) | 18.5 |
| Pressure Angle (°) | 20 ° |
| Quality Class | Commercial |
| Stock Length (A) | 1000 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities