KSMZG3-20R

Module 3, 20 Tooth Ground Steel Right Handed Zerol Spiral Miter Gear
Qty Range Price/Unit Ships Within
1 - 9 $147.68 2 wks
10 - 24 $141.24 2 wks
25 - 49 $134.85 3 wks
50 - 99 $128.52 3 wks
100+ Request for Quote
$147.68

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (A) 16 mm
Class / Material Commercial / Carbon Steel
Face Width (J) 15 mm
Helix Direction R
Module 3.0
Mounting Distance (E) 58 mm
No. Of Teeth 20
Overall Width (F) 39.52 mm
Pitch Diameter (C) 60 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team