KSMZG2-20L

Module 2, 20 Tooth Ground Steel Left Handed Zerol Spiral Miter Gear
Qty Range Price/Unit Ships Within
1 - 9 $99.60 2 wks
10 - 24 $95.18 2 wks
25 - 49 $90.8 3 wks
50 - 99 $86.46 3 wks
100+ Request for Quote
$99.60

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (A) 14 mm
Class / Material Commercial / Carbon Steel
Face Width (J) 12 mm
Helix Direction R
Module 2.5
Mounting Distance (E) 48 mm
No. Of Teeth 20
Overall Width (F) 32.34 mm
Pitch Diameter (C) 50 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team