KSMSG5-20RJ25
Module 5, 20 Tooth Ground Steel Right Handed Spiral Miter Gear with 25mm Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $444.97 | 2 wks |
5 - 9 | $440.34 | 2 wks |
10+ | $438.76 | 2 wks |
$444.97
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | With Keyway |
---|---|
Bore Size (d) | 25 mm |
Face Width (S) | 26 mm |
Material (ISO Class) | Ground Carbon Steel / ISO 6 |
Module | 5 |
No. Of Teeth | 20 mm |
Outside Dia. (D) | 105.9 mm |
Overall Width (L) | 54.46 mm |
Pitch Diameter (P.D.) | 100 mm |
Pressure Angle (°) | 20 ° |