KSMSG4-30RJ35
Module 4, 30 Tooth Ground Steel Right Handed Spiral Miter Gear with 35mm Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $354.92 | 2 wks |
5 - 9 | $346.38 | 2 wks |
10+ | $343.42 | 2 wks |
$354.92
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | With Keyway |
---|---|
Bore Size (d) | 35 mm |
Face Width (S) | 25 mm |
Material (ISO Class) | Ground Carbon Steel / ISO 6 |
Module | 4 |
No. Of Teeth | 30 mm |
Outside Dia. (D) | 124.7 mm |
Overall Width (L) | 79.29 mm |
Pitch Diameter (P.D.) | 120 mm |
Pressure Angle (°) | 20 ° |