KSMSG4-20LJ22
Module 4, 20 Tooth Ground Steel Left Handed Spiral Miter Gear with 22mm Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $240.96 | 2 wks |
5 - 9 | $232.01 | 2 wks |
10+ | $229.13 | 2 wks |
$240.96
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | With Keyway |
---|---|
Bore Size (d) | 22 mm |
Face Width (S) | 20 mm |
Material (ISO Class) | Ground Carbon Steel / ISO 6 |
Module | 4 |
No. Of Teeth | 20 mm |
Outside Dia. (D) | 84.9 mm |
Overall Width (L) | 43.43 mm |
Pitch Diameter (P.D.) | 80 mm |
Pressure Angle (°) | 20 ° |