KSMSG3.5-30L
Module 3.5, 30 Tooth Ground Steel Left Handed Spiral Miter Gear with Plain Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $232.45 | 2 wks |
10 - 24 | $222.79 | 2 wks |
25 - 49 | $213.21 | 3 wks |
50 - 99 | $203.71 | 3 wks |
100+ | Request for Quote |
$232.45
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | No Keyway |
---|---|
Bore Size (d) | 25 mm |
Face Width (S) | 22 mm |
Material (ISO Class) | Ground Carbon Steel / ISO 6 |
Module | 3.5 |
No. Of Teeth | 30 mm |
Outside Dia. (D) | 109.2 mm |
Overall Width (L) | 34.6 mm |
Pitch Diameter (P.D.) | 105 mm |
Pressure Angle (°) | 20 ° |
Substitute Part | S13S1YMK35G30L25 |