KSMSG3.5-20LJ28
Module 3.5, 20 Tooth Ground Steel Left Handed Spiral Miter Gear with 28mm Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $216.77 | 2 wks |
5 - 9 | $207.83 | 2 wks |
10+ | $204.91 | 2 wks |
$216.77
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | With Keyway |
---|---|
Bore Size (d) | 28 mm |
Face Width (S) | 18 mm |
Material (ISO Class) | Ground Carbon Steel / ISO 6 |
Module | 3.5 |
No. Of Teeth | 20 mm |
Outside Dia. (D) | 74.5 mm |
Overall Width (L) | 39.09 mm |
Pitch Diameter (P.D.) | 70 mm |
Pressure Angle (°) | 20 ° |