KSMSG3-30LJ32
Module 3, 30 Tooth Ground Steel Left Handed Spiral Miter Gear with 32mm Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $250.55 | 2 wks |
5 - 9 | $241.77 | 2 wks |
10+ | $238.8 | 2 wks |
$250.55
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | With Keyway |
---|---|
Bore Size (d) | 32 mm |
Face Width (S) | 20 mm |
Material (ISO Class) | Ground Carbon Steel / ISO 6 |
Module | 3 |
No. Of Teeth | 30 mm |
Outside Dia. (D) | 93.6 mm |
Overall Width (L) | 53.43 mm |
Pitch Diameter (P.D.) | 90 mm |
Pressure Angle (°) | 20 ° |