KSMSG3-25RJ28
Module 3, 25 Tooth Ground Steel Right Handed Spiral Miter Gear with 28mm Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $220.55 | 11 wks |
5 - 9 | $211.65 | 11 wks |
10+ | $208.74 | 11 wks |
$220.55
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | With Keyway |
---|---|
Bore Size (d) | 28 mm |
Face Width (S) | 20 mm |
Material (ISO Class) | Ground Carbon Steel / ISO 6 |
Module | 3 |
No. Of Teeth | 25 mm |
Outside Dia. (D) | 78.8 mm |
Overall Width (L) | 37.43 mm |
Pitch Diameter (P.D.) | 75 mm |
Pressure Angle (°) | 20 ° |