KSMSG2.5-25RJ22
Module 2.5, 25 Tooth Ground Steel Right Handed Spiral Miter Gear with 22mm Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $180.12 | 2 wks |
5 - 9 | $171.36 | 2 wks |
10+ | $168.14 | 2 wks |
$180.12
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | With Keyway |
---|---|
Bore Size (d) | 22 mm |
Face Width (S) | 15 mm |
Material (ISO Class) | Ground Carbon Steel / ISO 6 |
Module | 2.5 |
No. Of Teeth | 25 mm |
Outside Dia. (D) | 65.5 mm |
Overall Width (L) | 34.57 mm |
Pitch Diameter (P.D.) | 62.5 mm |
Pressure Angle (°) | 20 ° |