KSMSG2.5-25R
Module 2.5, 25 Tooth Ground Steel Right Handed Spiral Miter Gear with Plain Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $127.96 | 2 wks |
10 - 24 | $122.36 | 2 wks |
25 - 49 | $116.82 | 3 wks |
50 - 99 | $111.32 | 3 wks |
100+ | Request for Quote |
$127.96
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | No Keyway |
---|---|
Bore Size (d) | 16 mm |
Face Width (S) | 15 mm |
Material (ISO Class) | Ground Carbon Steel / ISO 6 |
Module | 2.5 |
No. Of Teeth | 25 mm |
Outside Dia. (D) | 65.5 mm |
Overall Width (L) | 20.27 mm |
Pitch Diameter (P.D.) | 62.5 mm |
Pressure Angle (°) | 20 ° |
Substitute Part | S13S1YMK25G25R16 |