KSMSG2-20LJ16
Module 2, 20 Tooth Ground Steel Left Handed Spiral Miter Gear with 16mm Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $132.29 | 2 wks |
5 - 9 | $123.49 | 2 wks |
10+ | $120.51 | 2 wks |
$132.29
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | With Keyway |
---|---|
Bore Size (d) | 16 mm |
Face Width (S) | 10 mm |
Material (ISO Class) | Ground Carbon Steel / ISO 6 |
Module | 2 |
No. Of Teeth | 20 mm |
Outside Dia. (D) | 42.4 mm |
Overall Width (L) | 21.72 mm |
Pitch Diameter (P.D.) | 40 mm |
Pressure Angle (°) | 20 ° |