KSMSG1.5-25LJ10
Module 1.5, 25 Tooth Ground Steel Left Handed Spiral Miter Gear with 10mm Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $119.38 | 2 wks |
5 - 9 | $113.86 | 2 wks |
10+ | $111.97 | 2 wks |
$119.38
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | With Keyway |
---|---|
Bore Size (d) | 10 mm |
Face Width (S) | 9 mm |
Material (ISO Class) | Ground Carbon Steel / ISO 6 |
Module | 1.5 |
No. Of Teeth | 25 mm |
Outside Dia. (D) | 39.3 mm |
Overall Width (L) | 19.54 mm |
Pitch Diameter (P.D.) | 37.5 mm |
Pressure Angle (°) | 20 ° |