KSMSG1-30RJ10
Module 1, 30 Tooth Ground Steel Right Handed Spiral Miter Gear with 10mm Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $147.33 | 2 wks |
5 - 9 | $138.55 | 2 wks |
10+ | $135.48 | 2 wks |
$147.33
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | With Keyway |
---|---|
Bore Size (d) | 10 mm |
Face Width (S) | 6 mm |
Material (ISO Class) | Ground Carbon Steel / ISO 6 |
Module | 1 |
No. Of Teeth | 30 mm |
Outside Dia. (D) | 31.3 mm |
Overall Width (L) | 19.03 mm |
Pitch Diameter (P.D.) | 30 mm |
Pressure Angle (°) | 20 ° |