KSMSG1-25LJ8
Module 1, 25 Tooth Ground Steel Left Handed Spiral Miter Gear with 8mm Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $128.59 | 2 wks |
5 - 9 | $121.25 | 2 wks |
10+ | $118.5 | 2 wks |
$128.59
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | No Keyway |
---|---|
Bore Size (d) | 8 mm |
Face Width (S) | 6 mm |
Material (ISO Class) | Ground Carbon Steel / ISO 6 |
Module | 1 |
No. Of Teeth | 25 mm |
Outside Dia. (D) | 26.2 mm |
Overall Width (L) | 15.03 mm |
Pitch Diameter (P.D.) | 25 mm |
Pressure Angle (°) | 20 ° |