KSMS1.5-25L
Module 1.5, 25 Tooth Mild Steel Left Handed Spiral Miter Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $30.12 | 2 wks |
10 - 24 | $28.81 | 2 wks |
25 - 49 | $27.51 | 3 wks |
50 - 99 | $26.22 | 3 wks |
100+ | Request for Quote |
$30.12
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | No Keyway |
---|---|
Bore Size (d) | 10 mm |
Face Width (S) | 9 mm |
Material (ISO Class) | Carbon Steel / ISO - 8 |
Module | 1.5 |
No. Of Teeth | 25 mm |
Outside Dia. (D) | 39.31 mm |
Overall Width (L) | 22.14 mm |
Pitch Diameter (P.D.) | 37.5 mm |
Pressure Angle (°) | 20 ° |