KSBY8-2040
Module 8, 20 Tooth Mild Steel Bevel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $362.66 | 2 wks |
10 - 24 | $349.68 | 2 wks |
25 - 49 | $336.82 | 3 wks |
50 - 99 | $324.08 | 3 wks |
100+ | Request for Quote |
$362.66
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Style | 30 / Plain Hub |
---|---|
Drawing Choice / Material | Pinion (Carbon Steel) |
Face Width | 50 |
Gear Ratio /mod. | 1:2 / 8 Module |
Mating Part# / Bore | KSBY8-4020 |
Mounting Distance | 210 |
Overall Width | 98 |
Pitch Dia. | 160 |
Pressure Angle (°) | 20 ° |
Teeth (Pinion / Gear) | 20/40 (Sold as Each) |