KSBY6-6015
Module 6, 60 Tooth Mild Steel Bevel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $1112.04 | 2 wks |
10 - 24 | $1072.9 | 2 wks |
25 - 49 | $1034.1 | 3 wks |
50 - 99 | $995.65 | 3 wks |
100+ | Request for Quote |
$1,112.04
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Style | 35 / Plain Hub |
---|---|
Drawing Choice / Material | Gear (Carbon Steel) |
Face Width | 45 |
Gear Ratio /mod. | 1:4 / 6 Module |
Mating Part# / Bore | KSBY6-1560 |
Mounting Distance | 100 |
Overall Width | 68.16 |
Pitch Dia. | 360 |
Pressure Angle (°) | 20 ° |
Teeth (Pinion / Gear) | 60/15 (Sold as Each) |