KSBY5-6015
Module 5, 60 Tooth Mild Steel Bevel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $717.26 | 2 wks |
10 - 24 | $691.21 | 2 wks |
25 - 49 | $665.38 | 3 wks |
50 - 99 | $639.79 | 3 wks |
100+ | Request for Quote |
$717.26
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Style | 30 / Plain Hub |
---|---|
Drawing Choice / Material | Gear (Carbon Steel) |
Face Width | 40 |
Gear Ratio /mod. | 1:4 / 5 Module |
Mating Part# / Bore | KSBY5-1560 |
Mounting Distance | 80 |
Overall Width | 53.97 |
Pitch Dia. | 300 |
Pressure Angle (°) | 20 ° |
Teeth (Pinion / Gear) | 60/15 (Sold as Each) |