KSBSG3-2040L
Module 3, 20-Tooth Carbon Steel (S45C) Ground Spiral Bevel Gear with Bore, Left-Handed.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $147.12 | 3 wks |
| 10 - 24 | $141.47 | 3 wks |
| 25 - 49 | $135.83 | 3 wks |
| 50 - 99 | $130.17 | 4 wks |
| 100+ | Request for Quote |
$147.12
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore / teeth Condition | 20/Hardened & Ground |
|---|---|
| Drawing Choice / Material | Pinion (Steel) |
| Face Width | 22 mm |
| Gear Ratio | 2 |
| Mating Part# / Bore | KSBSG3-4020R |
| Module | 3 |
| Mounting Distance | 90 mm |
| Overall Width | 66.06mm |
| Pitch Dia. | 60 mm |
| Teeth (Pinion / Gear) | 20/40 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities