KSBSG2.5-1545L
Module 2.5, 15-Tooth Carbon Steel (S45C) Ground Spiral Bevel Gear with Bore, Left-Handed.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $98.42 | 3 wks |
| 10 - 24 | $94.54 | 3 wks |
| 25 - 49 | $90.68 | 3 wks |
| 50 - 99 | $86.81 | 4 wks |
| 100+ | Request for Quote |
$98.42
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore / teeth Condition | 15/Hardened & Ground |
|---|---|
| Drawing Choice / Material | Pinion (Steel) |
| Face Width | 20 mm |
| Gear Ratio | 3 |
| Mating Part# / Bore | KSBSG2.5-4515R |
| Module | 2.5 |
| Mounting Distance | 75 mm |
| Overall Width | 43.36mm |
| Pitch Dia. | 37.5 mm |
| Teeth (Pinion / Gear) | 15/45 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities