KSBSG2-4020R
Module 2, 40-Tooth Carbon Steel (S45C) Ground Spiral Bevel Gear with Bore, Right-Handed.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $186.12 | 3 wks |
| 10 - 24 | $178.87 | 3 wks |
| 25 - 49 | $176.92 | 3 wks |
| 50 - 99 | $169.44 | 4 wks |
| 100+ | Request for Quote |
$186.12
Availability: 2 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore / teeth Condition | 40/Hardened & Ground |
|---|---|
| Drawing Choice / Material | Gear (Steel) |
| Face Width | 15 mm |
| Gear Ratio | 2 |
| Mating Part# / Bore | KSBSG2-2040L |
| Module | 2 |
| Mounting Distance | 45 mm |
| Overall Width | 80.99mm |
| Pitch Dia. | 80 mm |
| Teeth (Pinion / Gear) | 20/40 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities