KSBS5-4518R
Module 5, 45 Tooth Mild Steel Spiral Bevel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $488.99 | 2 wks |
10 - 24 | $469.89 | 2 wks |
25 - 49 | $450.95 | 3 wks |
50 - 99 | $432.19 | 3 wks |
100+ | Request for Quote |
$488.99
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 30/Hardened |
---|---|
Drawing Choice / Material | Gear ( Steel ) |
Face Width | 34 mm |
Gear Ratio | 1:2.5 |
Mating Part# / Bore | KSBS5-1845L |
Module | 5 |
Mounting Distance | 90 mm |
Overall Width | 57.9 mm |
Pitch Dia. | 225 mm |
Teeth (Pinion / Gear) | 18 / 45 |