KSBS5-2040L
Module 5, 20 Tooth Mild Steel Spiral Bevel Gear
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $254.48 | 3 wks |
| 10 - 24 | $245.27 | 3 wks |
| 25 - 49 | $243.36 | 4 wks |
| 50 - 99 | $233.87 | 4 wks |
| 100+ | Request for Quote |
$254.48
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore / teeth Condition | 22/Hardened |
|---|---|
| Drawing Choice / Material | Pinion ( Steel ) |
| Face Width | 30 mm |
| Gear Ratio | 1:2 |
| Mating Part# / Bore | KSBS5-4020R |
| Module | 5 |
| Mounting Distance | 140 mm |
| Overall Width | 68.48 mm |
| Pitch Dia. | 100 mm |
| Teeth (Pinion / Gear) | 20 / 40 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities