KSBS5-2030L
Module 5, 20 Tooth Mild Steel Spiral Bevel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $195.34 | 2 wks |
10 - 24 | $187.39 | 2 wks |
25 - 49 | $179.49 | 3 wks |
50 - 99 | $171.66 | 3 wks |
100+ | Request for Quote |
$195.34
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 22/Hardened |
---|---|
Drawing Choice / Material | Pinion ( Steel ) |
Face Width | 30 mm |
Gear Ratio | 1:1.5 |
Mating Part# / Bore | KSBS5-3020R |
Module | 5 |
Mounting Distance | 110 mm |
Overall Width | 61.62 mm |
Pitch Dia. | 100 mm |
Teeth (Pinion / Gear) | 20 / 30 |