KSBS5-1845L
Module 5, 18 Tooth Mild Steel Spiral Bevel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $189.27 | 2 wks |
10 - 24 | $181.45 | 2 wks |
25 - 49 | $173.71 | 3 wks |
50 - 99 | $166.03 | 3 wks |
100+ | Request for Quote |
$189.27
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 22/Hardened |
---|---|
Drawing Choice / Material | Pinion ( Steel ) |
Face Width | 34 mm |
Gear Ratio | 1:2.5 |
Mating Part# / Bore | KSBS5-4518R |
Module | 5 |
Mounting Distance | 135 mm |
Overall Width | 56.02 mm |
Pitch Dia. | 90 mm |
Teeth (Pinion / Gear) | 18 / 45 |