KSBS5-1545L
Module 5, 15 Tooth Mild Steel Spiral Bevel Gear
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $165.55 | 3 wks |
| 10 - 24 | $159.43 | 3 wks |
| 25 - 49 | $153.3 | 4 wks |
| 50 - 99 | $147.17 | 4 wks |
| 100+ | Request for Quote |
$165.55
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore / teeth Condition | 20/Hardened |
|---|---|
| Drawing Choice / Material | Pinion ( Steel ) |
| Face Width | 35 mm |
| Gear Ratio | 1:3 |
| Mating Part# / Bore | KSBS5-4515R |
| Module | 5 |
| Mounting Distance | 145 mm |
| Overall Width | 66.89 mm |
| Pitch Dia. | 75 mm |
| Teeth (Pinion / Gear) | 15 / 45 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities