KSBS4-4518R
Module 4, 45 Tooth Mild Steel Spiral Bevel Gear
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $407.64 | 3 wks |
| 10 - 24 | $393.05 | 3 wks |
| 25 - 49 | $390.16 | 4 wks |
| 50 - 99 | $375.12 | 4 wks |
| 100+ | Request for Quote |
$407.64
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore / teeth Condition | 25/Hardened |
|---|---|
| Drawing Choice / Material | Gear ( Steel ) |
| Face Width | 29 mm |
| Gear Ratio | 1:2.5 |
| Mating Part# / Bore | KSBS4-1845L |
| Module | 4 |
| Mounting Distance | 75 mm |
| Overall Width | 50.98 mm |
| Pitch Dia. | 180 mm |
| Teeth (Pinion / Gear) | 18 / 45 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities