KSBS4-4515R
Module 4, 45 Tooth Mild Steel Spiral Bevel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $304.26 | 2 wks |
10 - 24 | $292.02 | 2 wks |
25 - 49 | $279.89 | 3 wks |
50 - 99 | $267.87 | 3 wks |
100+ | Request for Quote |
$304.26
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 20/Hardened |
---|---|
Drawing Choice / Material | Gear ( Steel ) |
Face Width | 30 mm |
Gear Ratio | 1:3 |
Mating Part# / Bore | KSBS4-1545L |
Module | 4 |
Mounting Distance | 70 mm |
Overall Width | 50.62 mm |
Pitch Dia. | 180 mm |
Teeth (Pinion / Gear) | 15 / 45 |