KSBS4-2040L
Module 4, 20 Tooth Mild Steel Spiral Bevel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $145.11 | 2 wks |
10 - 24 | $139.11 | 2 wks |
25 - 49 | $133.16 | 3 wks |
50 - 99 | $127.26 | 3 wks |
100+ | Request for Quote |
$145.11
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 20/Hardened |
---|---|
Drawing Choice / Material | Pinion ( Steel ) |
Face Width | 28 mm |
Gear Ratio | 1:2 |
Mating Part# / Bore | KSBS4-4020R |
Module | 4 |
Mounting Distance | 120 mm |
Overall Width | 66.24 mm |
Pitch Dia. | 80 mm |
Teeth (Pinion / Gear) | 20 / 40 |