KSBS4-2030L
Module 4, 20 Tooth Mild Steel Spiral Bevel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $121.21 | 2 wks |
10 - 24 | $116.13 | 2 wks |
25 - 49 | $111.1 | 3 wks |
50 - 99 | $106.12 | 3 wks |
100+ | Request for Quote |
$121.21
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 20/Hardened |
---|---|
Drawing Choice / Material | Pinion ( Steel ) |
Face Width | 20 mm |
Gear Ratio | 1:1.5 |
Mating Part# / Bore | KSBS4-3020R |
Module | 4 |
Mounting Distance | 90 mm |
Overall Width | 48.17 mm |
Pitch Dia. | 80 mm |
Teeth (Pinion / Gear) | 20 / 30 |