KSBS4-1836L
Module 4, 18 Tooth Mild Steel Spiral Bevel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $108.57 | 2 wks |
10 - 24 | $104.07 | 2 wks |
25 - 49 | $99.61 | 3 wks |
50 - 99 | $95.18 | 3 wks |
100+ | Request for Quote |
$108.57
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 20/Hardened |
---|---|
Drawing Choice / Material | Pinion ( Steel ) |
Face Width | 26 mm |
Gear Ratio | 1:2 |
Mating Part# / Bore | KSBS4-3618R |
Module | 4 |
Mounting Distance | 100 mm |
Overall Width | 52.51 mm |
Pitch Dia. | 72 mm |
Teeth (Pinion / Gear) | 18 / 36 |