KSBS3-6015R
Module 3, 60 Tooth Mild Steel Spiral Bevel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $336.41 | 6 wks |
10 - 24 | $323.19 | 6 wks |
25 - 49 | $310.1 | 7 wks |
50 - 99 | $297.12 | 7 wks |
100+ | Request for Quote |
$336.41
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 20/Hardened |
---|---|
Drawing Choice / Material | Gear ( Steel ) |
Face Width | 22 mm |
Gear Ratio | 1:4 |
Mating Part# / Bore | KSBS3-1560L |
Module | 3 |
Mounting Distance | 112 mm |
Overall Width | 47.61 mm |
Pitch Dia. | 180 mm |
Teeth (Pinion / Gear) | 15 / 60 |